1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sprocket 10B Series shaft bore machined product (FB10B1-10-15)

CAP SPROCKET

Sprocket 10B Series shaft bore machined product (FB10B1-10-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. CAPT This company is developing domestic and foreign high-quality and inexpensive keyless bushing and sprockets. We are adopting not only more Chinese but also Japanese manufacturers.

 
Part Number
FB10B1-10-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shaft Bore Dia. d
(mm)

฿ 349.94

CAP SPROCKET 1 Piece(s) 42 Day(s) 1015

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Nominal Number 10 Number of Strands 1
Material S45C Chain Type RS Shaft Type Shaft hole machining specification
Surface Treatment No Shaft hole tolerance H7 Keyway tolerance H9