(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. CAPT This company is developing domestic and foreign high-quality and inexpensive keyless bushing and sprockets. We are adopting not only more Chinese but also Japanese manufacturers.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Bore Dia. d (mm) |
---|---|---|---|---|---|---|---|
฿ 609.29 | CAP SPROCKET | 1 Piece(s) | 44 Day(s) | 10 | 12 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 14 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 61 Day(s) | 15 | 15 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 16 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 61 Day(s) | 15 | 18 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 19 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 61 Day(s) | 15 | 20 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 22 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 24 | ||
฿ 740.13 | CAP SPROCKET | 1 Piece(s) | 61 Day(s) | 15 | 25 | ||
฿ 428.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 28 | ||
฿ 428.13 | CAP SPROCKET | 1 Piece(s) | 61 Day(s) | 15 | 30 | ||
฿ 428.13 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 15 | 32 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 16 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 18 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 19 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 61 Day(s) | 21 | 20 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 22 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 24 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 25 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 28 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 30 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 32 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 35 | ||
฿ 809.42 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 21 | 38 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 19 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 20 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 22 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 24 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 25 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 28 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 30 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 32 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 35 | ||
฿ 898.06 | CAP SPROCKET | 1 Piece(s) | 55 Day(s) | 25 | 38 |
Loading...
Sprocket Shape | Shape B | Nominal Number | 08 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | S45C | Chain Type | RS | Shaft Type | Shaft hole machining specification |
Surface Treatment | No | Shaft hole tolerance | H7 | Keyway tolerance | H9 |
How can we improve?
How can we improve?