1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RAM Mounting System, Flexible Arm (Part Number)

RAM Mounting System, Flexible Arm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,420.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be freely bent and used for various applications.
· The threaded part is 1/4" NPT (NPT standard)

Part Number
RAM-PF585-6
RAM-PF585-9
RAM-PF585-12
RAM-PF585-18
RAM-PF585-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Order Code

฿ 2,420.99

MONITOR ARMS 1 Piece(s) 5 Day(s) B (medium), 6 inches210-049-525

฿ 2,565.82

MONITOR ARMS 1 Piece(s) 5 Day(s) B (medium), 9 inches210-049-526

฿ 2,835.82

MONITOR ARMS 1 Piece(s) 5 Day(s) B (Middle), 12inch210-049-527

฿ 3,522.40

MONITOR ARMS 1 Piece(s) Quote B (medium), 18 inches210-049-528

฿ 4,058.78

MONITOR ARMS 1 Piece(s) Quote B (medium), 24 inches210-049-529

Loading...

  1. 1

Basic Information

Type Mounting System Components Mounting System Type Flexible Arm Material Aluminum
Surface Treatment Baked Paint Mounting System Mounting Shape Screw Mountable Part Ball with Screw Socket, Angled Pedestal