1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RAM Mounting System, Ball with Free for m Seat (RAM-107B)

MONITOR ARMS

RAM Mounting System, Ball with Free for m Seat (RAM-107B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a ball with a seat for mounting on a flat surface. It is used together with the RAM main body.

Part Number
RAM-107B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Order Code

฿ 3,088.51

MONITOR ARMS 1 Piece(s) 5 Day(s) C (large)210-040-350

Loading...

  1. 1

Basic Information

Type Mounting System Components Mounting System Type Flexible Arm Material Aluminum
Surface Treatment Baked Paint Installation Location Wall Surface Mountable Part Holder, Main Body