1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RAM Mounting System, Ball with Seat (RAM-202)

MONITOR ARMS

RAM Mounting System, Ball with Seat (RAM-202)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This is a ball with a seat for mounting on a flat surface. ·Parts able to be attached are holders, main body.

Part Number
RAM-202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Order Code

฿ 2,650.00

MONITOR ARMS 1 Piece(s) 21 Day(s) C (large)210-040-339

Loading...

  1. 1

Basic Information

Type Mounting System Components Mounting System Type Flexible Arm Material Aluminum
Surface Treatment Baked Paint Mounting System Mounting Shape Screw Installation Location Wall Surface
Mountable Part Holder, Main Body, Pedestal

Please check the type/dimensions/specifications of the part RAM-202 in the RAM Mounting System, Ball with Seat series.

Products with similar specification

Part Number
RAM-B-202
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize Order Code

฿ 1,509.77

1 Piece(s) 5 Day(s) B (medium)210-040-338