1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monitor Mounting Hinge, One-Way Type VTS Model, Dual Torque Type VTD Model

SUGATSUNE

Monitor Mounting Hinge, One-Way Type VTS Model, Dual Torque Type VTD Model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The VTS model is a one-way type of monitor mounting hinge that eliminates unnecessary torque when lifting the LCD monitor for easier operation.
· The VTD model is a dual torque type monitor mounting hinge that can be used to adjust the angle of the LCD monitor.
· VTD type now available in white.
· The mounting holes on the monitor have a hole pitch of (75 × 75 mm, 100 × 100 mm), which conforms to the VESA standard.
· Parts are compact and space can be saved while mounting the monitor.
· Has cleared the operation test 20,000 times.
· Compatible monitor sizes VTS Model: 24 inch (up to 11.3 kg) VTD model: 24 inch (up to 8.9 kg)

Part Number
VTD82917-104
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,839.45

SUGATSUNE 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Type FPD fixed FPD Fixing Type Angle adjustment, 1 axis Material Resin
Surface Treatment No Torque Upper Rotation: 3.75 N• m (38.3 kgf• cm) Lower Rotation: 6.0 N• m (61.2 kgf• cm) Specifications Double Torque Type - Color: Black
Order Code 170-022-154

Please check the type/dimensions/specifications of the part VTD82917-104 in the Monitor Mounting Hinge, One-Way Type VTS Model, Dual Torque Type VTD Model series.