1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Conservation Series, Water Conserving Adapter (M24XP1.0)

MZT FAUCET PART

Water Conservation Series, Water Conserving Adapter (M24XP1.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Water conservation effectiveness of 40% to 50%.
· Features a built-in pressure reducing flow-rate control valve for water conservation effectiveness of 40% to 50%. (PATNo.3059989.
)· Trouble-free, easy installation. Useful for reducing water charges and protecting water resources.

 
Part Number
SV-AD410
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

MZT FAUCET PART 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Feed pipe adapter Material Brass / EPDM / POM Resin Length(mm) 31