1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concrete screw (flat head)【150 Pieces Per Package】

SCREWS FOR BUILDING MATERIALS

Concrete screw (flat head)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,447.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be used for connections without the need for a plug.
· Can be used with materials such as concrete, mortar, and blocks.
· Material: iron.
· Surface treatment: Ruspert.
· Used to mount lightweight materials.

Part Number
4979874297655
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,447.00

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

150 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 4 Length 25
Material Iron Surface Treatment Zinc Plating Surface Treatment (Details) Ruspert
Mounting Hole Shape Phillips JAN code 4979874297655 Number of pieces(pcs.) 30

Please check the type/dimensions/specifications of the part 4979874297655 in the Concrete screw (flat head) series.