1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor for Hollow Structures【4-18 Pieces Per Package】

Anchor for Hollow Structures
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 123.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The most commonly used hollow plug.
· Material is steel and plated with bright chromate.
[Applications]
· Used for mounting the equipment on walls, ceilings and drywalls of hollow structures where screws and nails cannot be used.

Part Number
4979874220370
4979874220387
4979874220486
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Qty. Attaching Object Pull-out Load
(kgf)
Applicable Plate Thickness
(mm)

฿ 123.74

ANCHORS 5 Pack(s)

4 Pieces Per Package

3 Day(s) 49798742203704Gypsum board thickness 9.5mm76.0~10.0

฿ 132.30

ANCHORS 5 Pack(s)

4 Pieces Per Package

3 Day(s) 49798742203874Gypsum board thickness 12.5mm1012.0~18.0

฿ 449.07

ANCHORS 3 Pack(s)

18 Pieces Per Package

3 Day(s) 497987422048618Gypsum board thickness 9.5mm76.0~10.0

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Iron Pilot Hole Diameter φ(mm) 8
Types Screw