1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EBI Mongo GA Anchor【4-100 Pieces Per Package】

EBI Mongo GA Anchor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 171.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material is diecast zinc alloy. Metal anchor that requires no pilot holes and can be used with hard gypsum board. For screws, use wooden screws or tapping screws.
Used for mounting any type of equipment to gypsum board, such as air-conditioners or interior construction works.

Part Number
4963202076388
4979874837929
4979874837936
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Qty.

฿ 2,160.02

ANCHORS 1 Pack(s)

100 Pieces Per Package

3 Day(s) 4963202076388100

฿ 567.59

ANCHORS 1 Pack(s)

25 Pieces Per Package

3 Day(s) 497987483792925

฿ 171.43

ANCHORS 1 Pack(s)

4 Pieces Per Package

3 Day(s) 49798748379364

Loading...

  1. 1

Basic Information

Type Anchor Bolt Head Diameter(mm) 13 Material Die-cast zinc alloy
Attaching Object Hard gypsum board and gypsum board: 9.5/12.5/15mm Full Length(mm) 25 Applicable screw φ(mm) 4.0
Max. Pull-out Load(kgf) Hard gypsum board: 91/119/119, gypsum board: 27/38/60