1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Drum Nail Tack【6-10 Pieces Per Package】

Copper Drum Nail Tack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material is copper and rough treated. Used as a tack to attach skins. In addition, it can be used in nail head covers.

 
Part Number
4979874471529
4979874471536
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Qty. Length
(mm)
Head Diameter
(mm)

฿ 55.40

YHT RIVET/TACK 5 Pack(s)

10 Pieces Per Package

4 Day(s) 4979874471529101913

฿ 51.34

YHT RIVET/TACK 5 Pack(s)

6 Pieces Per Package

4 Day(s) 497987447153662216

Loading...

  1. 1

Basic Information

Material Copper