1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Grid Tack【12 Pieces Per Package】

YHT RIVET/TACK

Brass Grid Tack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 45.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material is brass. Used to hide the nail head. Can also be used as a decorative rivet.

 
Part Number
4979874845498
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 45.74

YHT RIVET/TACK 5 Pack(s)

12 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

JAN code 4979874845498 Qty. 12 Length(mm) 25
Head Diameter(mm) 7

Please check the type/dimensions/specifications of the part 4979874845498 in the Brass Grid Tack series.