1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Round Rivet【40 Pieces Per Package】

YHT RIVET/TACK

Aluminum Round Rivet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The members with rivet holes are superimposed and other end is crimped through rivet by plastic deformation.
· Excessive stress such as of welded joints is less likely to occur at the fitting parts.
· Lightweight and superior in workability because the material is aluminum.
[Applications]
· Since the members are crimped and fastened, they are used in places where removal is not considered.
· Excellent corrosion-resistance.

Part Number
4979874469663
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 46.25

YHT RIVET/TACK 5 Pack(s)

40 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Shaft diameter(mm) 3 JAN code 4979874469663 Qty. 40
Material Aluminum Length under neck(mm) 6

Please check the type/dimensions/specifications of the part 4979874469663 in the Aluminum Round Rivet series.