1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JRN【2 Pieces Per Package】

YHT ROUND NUT

JRN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 68.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This cross-insert type nut was developed for use with structures and materials for which standard nuts cannot be used, as well as situations where through-holes cannot be drilled.
Used for applications such as system furniture assembly and unit furniture.

 
Part Number
4979874323040
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 68.10

YHT ROUND NUT 5 Pack(s)

2 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Material Die-cast Thread Type Metric coarse
Applications, Functions Standard Surface Treatment Silver / copper / tin plated Sales Unit Box/package
Surface Treatment (Details) Bronze plating Size M6X13 JAN code 4979874323040
Qty. 2

Please check the type/dimensions/specifications of the part 4979874323040 in the JRN series.