1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Through-Hole Cosmetic Nut【2-4 Pieces Per Package】

Through-Hole Cosmetic Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The threaded part is made of steel and has a trivalent chromate plating (light blue in color).
· The resin part is made of ABS resin. A nut that can be turned and tightened manually.
· The product has a characteristic size and shape that can be easily held in hand.
[Applications]
· Use where you want to tighten without using the tool.

Part Number
4979874872005
4979874872012
4979874872029
4979874872036
4979874872043
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) JAN code Number of pieces
(pcs.)
Pitch
(mm)

฿ 53.87

YHT KNURLED NUT 5 Pack(s)

4 Pieces Per Package

5 Day(s) 3497987487200540.5

฿ 53.87

YHT KNURLED NUT 5 Pack(s)

4 Pieces Per Package

6 Day(s) 4497987487201240.7

฿ 57.44

YHT KNURLED NUT 5 Pack(s)

4 Pieces Per Package

6 Day(s) 5497987487202940.8

฿ 64.54

YHT KNURLED NUT 5 Pack(s)

4 Pieces Per Package

6 Day(s) 6497987487203641

฿ 65.55

YHT KNURLED NUT 5 Pack(s)

2 Pieces Per Package

5 Day(s) 8497987487204321.25

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Sales Unit Box/package Part Name See Also Kang-uke nut
Color White