1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic cap nut【2-4 Pieces Per Package】

Plastic cap nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 52.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material is polyacetal, has excellent impact-resistance, and is lightweight. High electrical resistance, insulation, excellent heat insulation, and is not magnetized.
Wide range of application that spans even into the automotive and medical fields.

 
Part Number
4979874467775
4979874467782
4979874467799
4979874467805SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) JAN code Qty.

฿ 52.35

YHT DOMED CAP NUT 5 Pack(s)

4 Pieces Per Package

4 Day(s) 449798744677754

฿ 52.35

YHT DOMED CAP NUT 5 Pack(s)

4 Pieces Per Package

7 Day(s) 549798744677824

฿ 52.35

YHT DOMED CAP NUT 5 Pack(s)

4 Pieces Per Package

4 Day(s) 649798744677994

฿ 53.84

฿ 27.24

DOMED CAP NUT 5 Pack(s)

2 Pieces Per Package

Same day 849798744678052

Loading...

  1. 1

Basic Information

Material Polyacetal Surface Treatment (Details) No