1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Nut Dedicated for JCN Furniture Bolt【2 Pieces Per Package】 (Part Number)

YHT CAP NUT

Nut Dedicated for JCN Furniture Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 135.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The material is a die-cast bronze plating.
· Both directions can be tightened by using a joint connector A-type bolt (JCB-A) in combination.
[Applications]
· A cap nut that is used to assemble system furniture or unit furniture.

Part Number
4979874323026
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 135.48

YHT CAP NUT 5 Pack(s)

2 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Material Die-cast Surface Treatment Silver / copper / tin plated
Surface Treatment (Details) Bronze plating JAN code 4979874323026 Qty. 2
Shape Hex

Please check the type/dimensions/specifications of the part 4979874323026 in the Nut Dedicated for JCN Furniture Bolt series.