1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Wing Nut【4 Pieces Per Package】

YHT WING NUT

Plastic Wing Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product information]
<Common items>
Material: Resin
Product name: Plastic wing nut

Part Number
4979874467980
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 78.53

YHT WING NUT 5 Pack(s)

4 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Material Resin Part Name Plastic Wing Nut
JAN code 4979874467980 Number of pieces(pcs.) 4 Pitch(mm) 0.7