1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Wedge Lock Nut【2-6 Pieces Per Package】

Stainless Steel Wedge Lock Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 45.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Material: stainless steel.
· Powerful locking nut that uses a non-compatible thread.
· Very easy to work with as it can be manually turned and tightened.
[Applications]
· Used in tightening, fastening, and fixing screws. Thread-locker effect and superior corrosion-resistance for the outdoors and high-humidity locations. However, cannot be applied for use in chlorine environments or saline environments such as near the seashore.

Part Number
4979874870810
4979874870827
4979874870834
4979874870841
4979874870858
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) JAN code Number of pieces
(pcs.)
Pitch

฿ 45.74

YHT LOCK NUT 5 Pack(s)

6 Pieces Per Package

4 Day(s) 4497987487081060.7

฿ 46.75

YHT LOCK NUT 5 Pack(s)

6 Pieces Per Package

3 Day(s) 5497987487082760.8

฿ 53.87

YHT LOCK NUT 5 Pack(s)

4 Pieces Per Package

3 Day(s) 6497987487083441

฿ 52.35

YHT LOCK NUT 5 Pack(s)

2 Pieces Per Package

3 Day(s) 8497987487084121.25

฿ 64.04

YHT LOCK NUT 5 Pack(s)

2 Pieces Per Package

4 Day(s) 10497987487085821.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Applications, Functions Stop loosening Sales Unit Box/package
Locking Details Wedge nut Surface Treatment (Details) No