1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Nut【4-10 Pieces Per Package】 (Part Number)

Pipe Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of steel with chromate plating (yellowish color).
[Applications]
· Used for connecting piping parts, fluid equipment, etc.

Part Number
4979874834386
4979874834393
4979874834409
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Thickness
(mm)
JAN code Number of pieces
(pcs.)
Wrench Flats
(mm)

฿ 35.07

YHT HEXAGON NUT 5 Pack(s)

10 Pieces Per Package

6 Day(s) 624979874834386109

฿ 35.07

YHT HEXAGON NUT 5 Pack(s)

8 Pieces Per Package

6 Day(s) 824979874834393811

฿ 35.07

YHT HEXAGON NUT 5 Pack(s)

4 Pieces Per Package

6 Day(s) 1034979874834409414

Loading...

  1. 1

Basic Information

Sales Unit Box/package Applications, Functions For pipes Part Name Pipe nut
Order Unit(pcs.) 5