1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Square Washer【1-20 Pieces Per Package】 (Part Number)

Stainless Steel Square Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Material: stainless steel.
· Joint hardware for framework construction.
· Has a wide seating surface and is suitable for soft mating members like wood.
· The square shape of the washer helps prevent it from rotating with the fastener, minimizing scratches to the mating member.
· Stainless steel washer for wood; has superior corrosion and heat resistance.
[Applications]
· Disperses surface pressure when fastening bolts and nuts.

Part Number
4979874227638
4979874227645
4979874227652
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Size JAN code

฿ 1,505.00

WASHERS 1 Pack(s)

20 Pieces Per Package

13 Day(s) 6M64979874227638

฿ 42.86

WASHERS 1 Piece(s) Quote 8M84979874227645

฿ 47.62

WASHERS 1 Piece(s) Quote 10M104979874227652

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Square Washer Type Spring Washers Standard
Part Name Stainless steel square washer Qty. 1