1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST sheet tex with W【30 Pieces Per Package】

YHT SELF-DRILL SCREW

ST sheet tex with W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 470.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel sheet Tex ideal for fixing of roof materials. Fast entry, and can be used with thin sheet metal without a pilot hole.
Corrosion resistant stainless steel (SUS410) material. Ideal for fastening thin plates together.

Part Number
4979874010162
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 470.24

YHT SELF-DRILL SCREW 5 Pack(s)

30 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.5 Length L (mm) 16 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Other screws Material SUS410
Tip Shape Other special shapes Additional Shape Washer Included Part Name ST sheet tecs with W
JAN code 4979874010162 Number of pieces(pcs.) 30

Please check the type/dimensions/specifications of the part 4979874010162 in the ST sheet tex with W series.