1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross-Head Raised Countersunk Head Machine Screw, Bright Chromate【2-8 Pieces Per Package】 (4979874834607)

YHT SCREW

Cross-Head Raised Countersunk Head Machine Screw, Bright Chromate (4979874834607)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Raised countersunk head machine screw with a cross-head.
· A somewhat raised head accentuates beauty without impairing the safety.
· Countersinking of the member is required.
· Made of iron having a bright chromate plating (pale blue tint) to improve corrosion-resistance.
[Applications]
· Used for general fastening of members smaller than bolts.
· Used in places where your body or clothing may cause hindrance to work.
· Provides superior corrosion-resistance compared to the base material.

Part Number
4979874834607
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
JAN code Number of pieces
(pcs.)

฿ 34.57

YHT SCREW 5 Pack(s)

6 Pieces Per Package

6 Day(s) 43049798748346076

Loading...

  1. 1

Basic Information

Detailed Shape Disc Basic Shape Standard (Round) Tip Shape Flat End
Part Name Round Flat Head Screws

Please check the type/dimensions/specifications of the part 4979874834607 in the Cross-Head Raised Countersunk Head Machine Screw, Bright Chromate series.

Products with similar specification

Part Number
4979874834584
4979874834591
4979874834614
4979874834621
4979874834638
4979874834645
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
JAN code Number of pieces
(pcs.)

฿ 35.07

5 Pack(s)

8 Pieces Per Package

6 Day(s) 41049798748345848

฿ 35.07

5 Pack(s)

8 Pieces Per Package

6 Day(s) 42049798748345918

฿ 35.07

5 Pack(s)

6 Pieces Per Package

6 Day(s) 51549798748346146

฿ 35.07

5 Pack(s)

6 Pieces Per Package

6 Day(s) 52549798748346216

฿ 34.57

5 Pack(s)

4 Pieces Per Package

6 Day(s) 53549798748346384

฿ 35.59

5 Pack(s)

4 Pieces Per Package

6 Day(s) 61549798748346454