Eye Nut (Steel, Non-plated)

Brand :
YAHATA

Caution

    Product Description

    [Features]
    · A eye-nut with ring for lifting applications.
    · For lifting of heavy objects.
    · The material is not steel plated.
    [Applications]
    · Used for lifting motors, switch boards, machine tools, etc. In addition to vertical lifting, it can also be used for lifting items at 45-degree angles. 45° lifting is limited to cases where the seating surface for the nuts is in contact with the item being lifted and the 2 nuts are on the same level plane.
    · It is used in locations that do not require corrosion-resistance or under environments always exposed to oil because the base material is prone to rust.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Eye Nut (Steel, Non-plated) | YAHATA | MISUMI Thailand