1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Hinge Screw

YHT EYE BOLT/SWING BOLT

Eye Hinge Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Sales unit: Box and Pack
· Quantity: 1

Part Number
4979874002150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 89.95

YHT EYE BOLT/SWING BOLT 10 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Sales Unit Box/package Thickness x length (from the center of ring to thread bottom)(mm) 8×60 JAN code 4979874002150
Number of pieces 1

Please check the type/dimensions/specifications of the part 4979874002150 in the Eye Hinge Screw series.