1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Brass Nail【140 Pieces Per Package】

BUILDING HARDWARE

Building Hardware, Brass Nail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 75.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of brass. Mainly for decorative use.

 
Part Number
4979874472205
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 75.81

BUILDING HARDWARE 5 Pack(s)

140 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Nails Part Name Brass Nail
JAN code 4979874472205 Number of pieces(pcs.) 140 Material Brass
The Diameter of Nails×Full Length(mm) 1.2×10