1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, Extra Thick Straight Bracket 3MC

BUILDING HARDWARE

Building Hardware, Extra Thick Straight Bracket 3MC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 113.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Width = 19 mm. With 3 mm greater width than the current extra thick metal bracket (16 mm), this product fixes items in place with a stronger connection.
Uses an environmentally friendly trivalent chromate plating. Used as connecting and reinforcing hardware for carpentry.

Part Number
4979874847485
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 113.49

BUILDING HARDWARE 10 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Extra Thick Straight 3MC
JAN code 4979874847485 Number of pieces(pcs.) 1 Material Trivalent Chromate Plating
Width × Overall Length(mm) 19×150 The number of holes 4 Plate Thickness(mm) 3
Applicable Screw Dia.(mm) 3.8~4.1 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874847485 in the Building Hardware, Extra Thick Straight Bracket 3MC series.