1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Building Hardware, 3-Hole L-Shape Bracket

BUILDING HARDWARE

Building Hardware, 3-Hole L-Shape Bracket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 63.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Carpentry connection hardware made of chromate plated iron.

Part Number
4979874006752
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 63.70

BUILDING HARDWARE 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Three-Hole L-Type
JAN code 4979874006752 Number of pieces(pcs.) 1 Material Iron Chromate Plating
Width × Overall Length(mm) 40×45×20 The number of holes 3 Hole diameter 5
Plate Thickness(mm) 3 Count×Total length (mm) 0