1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plate Hook

SINGLE HOOKS

Plate Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 174.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from stainless steel and is both durable and strong against rust. As such is also performs well as an outdoor fixture.
Can be connected reliably via a simple procedure. Can be used for fixing or connecting chains, wire, rope, and other similar items in outdoor, gardening, and pet-related applications.

 
Part Number
4979874841292
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 174.19

SINGLE HOOKS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw fixture type
JAN code 4979874841292 Number of pieces(pcs.) 1 Full Length(mm) 37
Load Capacity(kgf) 20