1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Long Thread Round Eye Bolt w/ Nut

SINGLE HOOKS

Stainless Steel Long Thread Round Eye Bolt w/ Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]

· Shape: Single hook
· Hook material: Stainless steel (SUS304)
· Mounting method: Screw-mounted
· Product name: ST long-legged eye bolt with NT
· Number of units (pcs.) included: 1

Part Number
4979874411853
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 80.32

SINGLE HOOKS 5 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type
Part Name Eye Bolt with ST Ashinaga NT JAN code 4979874411853 Number of pieces(pcs.) 1
Full Length(mm) 41 Thread Diameter M4