1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Long Thread SH Round Eye Bolt w/ Nut

SINGLE HOOKS

Stainless Steel Long Thread SH Round Eye Bolt w/ Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Shape: Single hook
· Hook material: Stainless steel
· Mounting method: Screw-mounted
· Product name: ST long-legged S eye bolt with NT
· Number of units (pcs.) included: 1

Part Number
4979874411242
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79.17

SINGLE HOOKS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Part Name S Heat with ST Ashinaga NT Size 26mm(M5) JAN code 4979874411242
Number of pieces(pcs.) 1