1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Applications【20 Pieces Per Package】

SINGLE HOOKS

Stainless Steel Applications
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 625.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of stainless steel for better protection against rusting. Used for hanging small items and accessories etc.

Part Number
4979874163790
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 625.00

SINGLE HOOKS 1 Pack(s)

20 Pieces Per Package

20 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type
JAN code 4979874163790 Number of pieces(pcs.) 4 Load Capacity(kgf) 14
Hook Dimensions(mm) 25

Please check the type/dimensions/specifications of the part 4979874163790 in the Stainless Steel Applications series.