1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Heel Bolt【10 Pieces Per Package】 (Part Number)

Stainless Steel Heel Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,882.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made of stainless steel for better protection against rusting. Drill a pilot hole and fasten the hook using the nut to hang items.

 
Part Number
4979874003867
4979874003898
4979874003904
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSJAN code Full Length
(mm)

฿ 1,882.00

SINGLE HOOKS 1 Pack(s)

10 Pieces Per Package

15 Day(s) 10497987400386753

฿ 2,750.00

SINGLE HOOKS 1 Pack(s)

10 Pieces Per Package

15 Day(s) -4979874003898118

฿ 4,160.00

SINGLE HOOKS 1 Pack(s)

10 Pieces Per Package

15 Day(s) -4979874003904103

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Number of pieces(pcs.) 1