1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Eye Bolt With Nut【4 Pieces Per Package】

SINGLE HOOKS

Stainless Steel Eye Bolt With Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 90.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Material is stainless steel (SUS304) and rust-resistant.
[Applications]
· Used for hanging small accessory items, etc.

Part Number
4979874831255
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 90.33

SINGLE HOOKS 5 Pack(s)

4 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type
JAN code 4979874831255 Number of pieces(pcs.) 4 Full Length(mm) 34
Load Capacity(kgf) 9