1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Hook

HANGING TOOLS

Snap Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 309.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel. Use a spring-loaded attachment that is easy to attach and detach, and use it where removal is necessary.

[Features]
· Material is stainless steel.
· Easy to detach spring.

Part Number
4979874004918
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 309.68

HANGING TOOLS 3 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Part Name Snap Hook
JAN code 4979874004918 Number of pieces(pcs.) 1 Material Stainless Steel
Full Length(mm) 49.2 Working Load(kgf) 30

Frequently Asked Questions (FAQ)

Question: Will the product rust if used outdoors?
Answer: In ordinary environments, the product will not rust. However, rust may result in various conditions, so please check periodically.