1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Double Ring【1-10 Pieces Per Package】

Stainless Steel Double Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· All stainless steel (SUS304) hard to rust.
· It is doubled to avoid the connected object from falling.
· Used for linking chains and keys.

Part Number
4979874174161
4979874174642
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Wire diameter
(mm)
I.D.
(mm)

฿ 36.65

HANGING TOOLS 5 Piece(s) 31 Day(s) 497987417416111.615

฿ 107.74

HANGING TOOLS 1 Pack(s)

10 Pieces Per Package

31 Day(s) 497987417464210112

Loading...

  1. 1

Basic Information

Type Ring Part Name Stainless Steel Double Layered Ring Material Stainless Steel (SUS304)