1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Chain Coupling【2 Pieces Per Package】

CHAINS

Ball Chain Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Chrome-plated material used in the middle. Easy to install. Used as connecting part for ball chains.

Part Number
4979874174307
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 38.38

CHAINS 5 Pack(s)

2 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Types Chain Hardware Material Brass Part Name Coupling
JAN code 4979874174307 Number of pieces(pcs.) 2 Ball Chains Used(mm) 5

Frequently Asked Questions (FAQ)

Question: Will it stay attached once connected?
Answer: Light impacts will cause disconnection. Please avoid using in those environments.