1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Fine Stainless Steel Wire Rope (4979874864550)

WIRE

Ultra-Fine Stainless Steel Wire Rope (4979874864550)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ultra-fine stainless steel wire that is resistant to rust and can be used outdoors.
[Features]
· Because the product is short, cutting is not required.
· Ideal for using on the desktop or use around the room.
· Easy to use with both ends clamped (terminal treatment). Can be used for the mounting of small accessories and interior decorations. Can also be used for preventing waste, etc.
[Applications]
· For installation of small accessories, interior installations, securing items to prevent loss, etc.

Part Number
4979874864550
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code Full Length
(mm)

฿ 136.29

WIRE 1 Piece(s) 31 Day(s) 4979874864550300

Loading...

  1. 1

Basic Information

Types Wires (With Fittings) Part Name Ultra-fine ST Wire Rope Number of pieces(pcs.) 1
Wire diameter(mm) 0.25 Allowable Load(kgf) 1