Superfine Stainless Steel Wire Rope

Brand :
YAHATA

Caution

    Product Description

    Thin wire with a diameter of 0.5 mm. A wire that can be used to suspend the load without being noticeable.
    [Features]
    · Both ends are clamped for ease of use (terminal processing).
    · Three short sizes of 100 mm, 200 mm and 300 mm.
    · Short size eliminates the need for additional cutting.
    · Ideal for desktop or use around the room.
    · Both ends are clamped (terminal processing).
    [Applications]
    · Can be used for hanging loads and picture frames.
    · Ideal for installation of small items, interior installations, securing items to prevent loss, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Superfine Stainless Steel Wire Rope | YAHATA | MISUMI Thailand