1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twist Tie 1.1【80 Pieces Per Package】

WIRE

Twist Tie 1.1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 67.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The core is made of iron and the resin coating is made of polyethylene. Soft and easy to process, and so is suitable for a huge variety of applications.
Used for binding flowers, plants, and cords, etc. Can also be used for wrapping and wire crafts etc.

 
Part Number
4979874854889
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 67.05

WIRE 1 Pack(s)

80 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Types Wires JAN code 4979874854889 Number of pieces(pcs.) 80
Material Core is iron, resin covering is polyethylene Wire diameter(mm) 1.1 Full Length(mm) 150
Color Black

Please check the type/dimensions/specifications of the part 4979874854889 in the Twist Tie 1.1 series.

Frequently Asked Questions (FAQ)

Question: Can the product be used outdoors?
Answer: The product is used in orchards, fields, etc.