1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Black Cell Sponge

Black Cell Sponge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General rubber sheet is made from natural rubber (NR).
[Features]
· Good elasticity and other mechanical properties such as abrasion-resistance.
· Use this if it's too hard with the normal rubber sheet.
[Applications]
· Foamed rubber ideal mainly for soundproofing material and cushioning material.

 
Part Number
4979874025104
4979874029188
4979874080011
4979874849533
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth or outer diameter
(mm)
Thickness T
(mm)
Length
(mm)
Adhesive/Tape/Adhesive sheet included or not JAN code

฿ 120.42

URETHANE/ RUBBER/ SPONGE 6 Piece(s) 31 Day(s) 3010300[With Adhesive] With Sheet4979874025104

฿ 104.55

URETHANE/ RUBBER/ SPONGE 6 Piece(s) 31 Day(s) 10020100[Without Adhesive] No Sheet4979874029188

฿ 417.61

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 30010300[With Adhesive] With Sheet4979874080011

฿ 1,655.27

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 500281000[Without Adhesive] No Sheet4979874849533

Loading...

  1. 1

Basic Information

Material Natural Rubber (NR) Classification Sponge Number of pieces(pcs.) 1
Shape Square shape