1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Bar Rubber (Ozone-Resistant and Weather-Resistant)【2 Pieces Per Package】

URETHANE/ RUBBER/ SPONGE

Square Bar Rubber (Ozone-Resistant and Weather-Resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of ethylene-propylene rubber (EPM, EPDM). Product's ozone-resistance and weather resistance properties are superior to those of chloroprene rubber.
[Applications]
· Sealing material, anti-vibration material.

Part Number
4979874033574
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,400.00

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

2 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Material EPDM Width or outer diameter(mm) 30 Thickness T(mm) 30
Length(mm) 200 Classification Rubber Adhesive/Tape/Adhesive sheet included or not No Sheet
JAN code 4979874033574 Number of pieces(pcs.) 1

Please check the type/dimensions/specifications of the part 4979874033574 in the Square Bar Rubber (Ozone-Resistant and Weather-Resistant) series.