1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Packing Adhesive Included【4 Pieces Per Package】

URETHANE/ RUBBER/ SPONGE

Sponge Packing Adhesive Included
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of chloroprene rubber (CR).
· Superior aging resistance with good flame-retardant, abrasion-resistance and low-temperature resistance.
· Adhesive sheet included.
· Soundproofing / cushioning material.

 
Part Number
4979874093882
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 114.32

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

4 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Material Chloroprene (CR) Width or outer diameter(mm) 28 Thickness T(mm) 5
Classification Sponge Adhesive/Tape/Adhesive sheet included or not With Sheet JAN code 4979874093882
Number of pieces(pcs.) 4 Shape Round Shape