1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Sheet Thickness 0.5 to 40 mm【1-10 Pieces Per Package】

Rubber Sheet Thickness 0.5 to 40 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A standard, square, versatile general-purpose rubber sheet.
[Features]
・ General-purpose, natural rubber (NR) rubber sheet.
・ Available in various sizes and thicknesses.
[Applications]
・ Can be used for different types of packing and skid-proof, vibration-proof matting.
・ Ideal for rubber feet and cushioning of machines.

Part Number
4979874025388
4979874025395
4979874025401
4979874025418
4979874025425
4979874025951
4979874039590
4979874039606
4979874039613
4979874040053
4979874040060
4979874040077
4979874040084
4979874040091
4979874040107
4979874056795
4979874056801
4979874263780
4979874263803
4979874264268
4979874264275
4979874264381
4979874871107
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSWidth or outer diameter
(mm)
Thickness T
(mm)
Length
(mm)
Adhesive/Tape/Adhesive sheet included or not JAN code Color

฿ 2,514.00

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

4 Pieces Per Package

13 Day(s) -3000.5300[Without Adhesive] No Sheet4979874025388Black

฿ 266.71

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -3001300[Without Adhesive] No Sheet4979874025395Black

฿ 350.48

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -3002300[Without Adhesive] No Sheet4979874025401Black

฿ 327.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 103003300[Without Adhesive] No Sheet4979874025418Black

฿ 448.69

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 32 Day(s) 103005300[Without Adhesive] No Sheet4979874025425Black

฿ 1,555.58

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -50010500[Without Adhesive] No Sheet4979874025951Black

฿ 88.74

URETHANE/ RUBBER/ SPONGE 10 Piece(s) 31 Day(s) -1002100[Without Adhesive] No Sheet4979874039590Black

฿ 1,867.00

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

10 Pieces Per Package

13 Day(s) -1003100[Without Adhesive] No Sheet4979874039606Black

฿ 110.85

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -1005100[Without Adhesive] No Sheet4979874039613Black

฿ 158.56

URETHANE/ RUBBER/ SPONGE 6 Piece(s) 31 Day(s) -501300[With Adhesive] With Sheet4979874040053Black

฿ 173.41

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -503300[With Adhesive] With Sheet4979874040060Black

฿ 187.33

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -505300[With Adhesive] With Sheet4979874040077Black

฿ 2,534.00

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

4 Pieces Per Package

13 Day(s) -2001300[With Adhesive] With Sheet4979874040084Black

฿ 314.95

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -2003300[With Adhesive] With Sheet4979874040091Black

฿ 413.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day -2005300[With Adhesive] With Sheet4979874040107Black

฿ 169.38

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -502300[With Adhesive] With Sheet4979874056795Black

฿ 283.18

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -2002300[With Adhesive] With Sheet4979874056801Black

฿ 128.14

URETHANE/ RUBBER/ SPONGE 5 Piece(s) 31 Day(s) -1001100[With Adhesive] With Sheet4979874263780Black

฿ 166.77

URETHANE/ RUBBER/ SPONGE 5 Piece(s) 31 Day(s) -1005100[With Adhesive] With Sheet4979874263803Black

฿ 102.74

URETHANE/ RUBBER/ SPONGE 5 Piece(s) 31 Day(s) -1001100[Without Adhesive] No Sheet4979874264268White

฿ 169.84

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -1003100[Without Adhesive] No Sheet4979874264275White

฿ 2,842.00

URETHANE/ RUBBER/ SPONGE 1 Pack(s)

5 Pieces Per Package

13 Day(s) -10020100[Without Adhesive] No Sheet4979874264381Black

฿ 575.29

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) -10040100[Without Adhesive] No Sheet4979874871107Black

Loading...

  1. 1

Basic Information

Material Natural Rubber (NR) Classification Rubber Number of pieces(pcs.) 1
Shape Square shape