1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rubber Roll

Rubber Roll
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 188.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose, natural rubber (NR) material. Usable for different types of sealing and skidproof / vibration-proof matting.

[Features]
· Natural rubber (NR) material.
· General-purpose rubber.

Part Number
4979874025159
4979874025166
4979874025180
4979874841421
4979874844910
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth or outer diameter
(mm)
Thickness T
(mm)
JAN code

฿ 367.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 20 Day(s) 1000.54979874025159

฿ 251.05

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 10014979874025166

฿ 488.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 16 Day(s) 10034979874025180

฿ 298.66

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 5054979874841421

฿ 188.13

URETHANE/ RUBBER/ SPONGE 6 Piece(s) 31 Day(s) 5024979874844910

Loading...

  1. 1

Basic Information

Material Natural Rubber (NR) Length(mm) 1000 Classification Rubber
Adhesive/Tape/Adhesive sheet included or not No Sheet Number of pieces(pcs.) 1 Length (Detail)(mm) 1000