1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Ozone-Resistant, Weather-Resistant) (Part Number)

Heat Shrink Tube (Ozone-Resistant, Weather-Resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Non-slip cushioning material for pipe handrails.
[Features]
· The material is EPDM. Superior ozone-resistance and weather resistance compared to chloroprene rubber.
· Can be shrunk with an industrial dryer, etc. The appropriate heat shrink temperature is 120 to 160 degrees.

Part Number
4979874030337
4979874030344
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. (Before Shrinkage)
(mm)
I.D. (After Shrinkage)
(mm)
JAN code

฿ 247.08

HEAT SHRINK TUBE 1 Piece(s) Quote 101584979874030337

฿ 323.51

HEAT SHRINK TUBE 1 Piece(s) Same day 1030154979874030344

Loading...

  1. 1

Basic Information

Material EPDM Color Black Length(m) 0.27
Flame Resistance No Adhesives No Number of pieces(pcs.) 1
(Reference) maximum operating temperature(℃) 160

Frequently Asked Questions (FAQ)

Question: What is the suitable contraction temperature?
Answer: 120°C to 160°C.