Auxiliary Device Silencer BSL, BSLM Series

Brand :
AIRTAC

Caution

    Product Description

    Excellent sound damping performance.
    Easy to equip, safe and durable thread connection section and high reliability.
    Throttle silencers make it easy to finely adjust the amount of exhaust.

    Drawing

    Drawing 01 of auxiliary equipment silencer BSL, BSLM series

    [BSL]

    Drawing 02 of auxiliary equipment silencer BSL, BSLM series

    [BSLM]

    Product Specifications

    Part numberBSLM5BSL01BSL02BSL03BSL04BSLMM5BSLM01BSLM02BSLM03BSLM04
    Connecting ThreadM5 × 0.81/8''1/4''3/8''1/2''M5 × 0.81/8''1/4''3/8''1/2''
    Sound damping effect (dB) (0.5 MPa)15202020121520202020
    Operating pressure range0 to 10 kgf/cm^2 (0 to 1.0 MPa)
    Load-750 mmHg (10 Torr)
    Guaranteed pressure resistance1.5 MPa
    Operating Temperature Range-20°C to +70°C

    Standard table

    Part numberRLCWidth across flats HWeight (g)
    BSLM5M5 × 0.83.519.582.9
    BSL011/8''624126.7
    BSL021/4''8301511.6
    BSL033/8''938.51922
    BSL041/2''10.5462235
    BSLMM5M5 × 0.83.59.582.3
    BSLM011/8''611124.3
    BSLM021/4''813.5158.4
    BSLM033/8''915.51915.8
    BSLM041/2''10.5192225.9
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Auxiliary Device Silencer BSL, BSLM Series | AIRTAC | MISUMI Thailand