Auxiliary Equipment Quick Connect Fitting PU Series

Caution
Product Description
[Features]
· With a wide variety of models and specifications, they can be used in various pneumatic systems.
· Excellent flow performance allows gas to pass through at a capacity similar to the tube inner diameter.
· Piping can be easily attached and detached, and the connection to the tube is safe, durable, and highly reliable.
· The thread section is coated with an adhesive, and a packing is used on the M5 thread to prevent leakage.
· Nickel plating prevents corrosion and contamination, making it suitable for use in various locations.
Drawing

Product Specification
| Operating pressure range | 0 to 10 kgf/cm2 (0 to 1.0 MPa) |
|---|---|
| Load | -750 mmHg (10 Torr) |
| Proof pressure | 1.5 MPa |
| Operating temperature range | -20 to 70°C |
| Compatible hose | nylon hose or PU pipe |
| Color | Gray |
Specifications Table
