1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Joint for Pipe Frame PJ-001

Plastic Joint for Pipe Frame PJ-001
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 65.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A non-corroding plastic joint that can be used for plumbing or even outdoors.
[Features]
· Can be fixed to pipes using dedicated adhesive.
· Flatness helps easy and accurate assembly.
· AAS resin adhesive fixed type ø27.5 mm (outer diameter 27.5 mm) pipe.
[Applications]
· Convenient for constructing framework of work bench, shelf, platform truck, etc.
· Ideal for using outdoors or in wet areas since it does not corrode.

Part Number
PJ-001BSALE
PJ-001G
PJ-001M
PJ-001WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 112.41

฿ 50.55

PLASTIC JOINTS 1 Piece(s) Same day 10[Blue] Royal Blue

฿ 77.42

PLASTIC JOINTS 1 Piece(s) 5 Day(s) 10[Gray] Dark gray

฿ 72.77

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10[Green] Forest Green

฿ 65.03

฿ 39.41

PLASTIC JOINTS 1 Piece(s) Same day 10-

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Corner Type L-Type-3
Operating Environment Standard Specifications For Corners 3 directions: 3 Directions Blind