1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uni+LIM (⌀19), Joint VJ-4

Uni+LIM (⌀19), Joint VJ-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The plastic joint is dedicated for slim pipes and is freely assembled/disassembled by using nuts and bolts fixing method. Optimal for low load and niche spaces.

[Features]
· Unipla slim system is an assembly system dedicated for Spacio pipes (ø19 mm).
· Can be repeatedly assembled and disassembled freely just by tightening the pipe with insert nuts and bolts.
· It is a lightweight, slim type, ø19 mm pipe.
· It is a joint for securely fixing adhesive-free plastic joint bolt

 
Part Number
VJ-4BK
VJ-4W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 226.66

UNIPLASTIC SLIM PIPES 1 Piece(s) 7 Day(s) 10-

฿ 262.86

UNIPLASTIC SLIM PIPES 1 Piece(s) 5 Day(s) 10Black

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Plastic Joint Joint Type Middle
Material PBT Resin Applicable Pipe Dia.(φ),(Squre) 19 Intermediate Joint Type Cross-shaped (1 Direction Through)
Operating Environment Standard